IESNA:LM-63-2002
[TEST]P1199025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-927-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 2700K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6173
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
705.9 695.1 702.3 716.4 732.1 747.8 762.5 774 784.5 799.2
821.1 856.5 906.3 965.2 1056.5 1207.8 1378.4 1580.7 1829.2 2080.3
2347.2 2555.4 2685.7 2780.3 2816.4 2830.1 2878.6 2974.5 2972.2 2705.4
2029.6 868 227.2 94 35 9.8 0
705.9 699 706.2 720.3 736 751.7 765.8 777.3 787.7 801.8
823.1 858.1 907.2 964.9 1052.9 1196.7 1364.3 1560.8 1802.7 2086.9
2351.8 2556.1 2684.1 2775.4 2813.4 2835.7 2888.7 2984.6 2969.3 2681.8
1966.7 804.8 226.9 91.7 34.7 9.5 0
705.9 698 704.3 717.4 732.4 746.8 759.6 768.1 776 787.4
805.4 834.9 877.8 929.8 1007.8 1134.1 1295.6 1486.8 1697.9 1937.9
2176.6 2393.3 2545.3 2650 2721.1 2790.8 2879.5 2988.6 3038.7 2845.8
2256.5 1146.3 346.4 127.4 61.9 13.4 0
705.9 696.7 702.6 714.4 727.2 739.6 751.1 757 760.9 766.8
777.9 797.6 828.3 865.7 918.1 1003.8 1121.4 1259.9 1416 1594.8
1792.9 2000.1 2196.3 2364.9 2510.6 2651.7 2836.3 3057.3 3233.2 3231.2
2912 2155.7 977.3 380.1 131.3 45.5 0
705.9 696.7 701.3 711.8 722.9 734 745.2 751.4 754.3 757.3
767.1 781.2 805.1 832.3 863 908.9 977.6 1064.7 1174.4 1306
1455.3 1610.8 1789.6 1980.2 2180.5 2395 2637.3 2933.2 3303.9 3612.3
3663.7 3279 2230 1089.6 384.4 93.6 0
705.9 697.1 701 710.5 721.3 733.1 743.5 750.7 754.3 757.9
769.1 784.5 806.7 830.6 852.9 883 936.1 1004.5 1094.2 1204.9
1329.9 1467.4 1611.8 1782.4 1971 2179.9 2424.5 2729.3 3151.3 3592
3842.1 3591.7 2652.3 1488.4 613.9 142.1 0
705.9 696.7 700 709.2 720 731.4 741.9 749.8 754.7 760.6
771.4 787.7 807.4 825.1 839.8 863.7 905 957.7 1031.7 1124.3
1228.4 1340.7 1465.1 1605.9 1768.3 1946.8 2183.5 2478.8 2876.9 3363.1
3672.2 3388.7 2326.9 1214.7 444.3 76 0
705.9 699 699.7 707.2 718 730.8 742.9 753 761.6 767.4
774.6 785.5 797.9 806.4 815.9 831.3 853.2 881.1 923.3 986.8
1057.9 1139.1 1231.4 1336.2 1453.4 1593.5 1760.1 1967.7 2223.1 2552.5
2756.8 2405.1 1553.2 692.8 177.1 29.1 0
705.9 701.3 701 706.2 716.7 730.4 744.5 757.6 768.1 775.6
782.5 789.1 791 790.4 793.6 800.8 812.6 830 856.5 895.1
948.8 1011 1087 1176.7 1278.5 1393.1 1518.2 1664.5 1839 1989.7
1954 1559.8 891.2 321.8 80.2 22.6 0
705.9 703.6 703.9 707.9 717.7 730.1 746.5 762.5 775.3 785.5
794 798.9 798.9 797.2 795.6 794.9 797.9 807.4 825.7 855.2
897.1 952.8 1018.2 1096.2 1188.2 1292.3 1403.9 1519.8 1616.1 1627.9
1438.3 951.1 339.8 92 44.9 17.7 0
705.9 707.2 708.8 714.7 725.2 737.6 755 773 789.7 805.4
820.8 833.3 842.1 850 856.8 865 877.1 893.5 918.1 957.7
1016.9 1095.8 1195 1325.7 1493.6 1670.8 1855.7 1994.9 2012.6 1746.4
1215.3 596.9 164.7 54.7 24.6 7.2 0
705.9 708.2 711.1 717.7 729.1 743.5 762.2 782.5 802.1 822.4
844.7 866.3 887.9 909.9 934.7 967.2 1007.4 1059.8 1127.9 1215
1323.7 1447.5 1585 1749.3 1929.1 2090.8 2187.1 2170.1 1977.5 1541.4
939.3 446.6 150.9 52.7 20.6 4.3 0
705.9 709.8 714.7 723.6 737 753.4 775 799.5 823.1 850.6
882 918.4 960 1008.4 1068 1143.6 1234.7 1336.5 1442.2 1549.3
1653.4 1749 1837.4 1932.7 2031.2 2096.1 2086.2 1971.3 1718.9 1263.8
743.2 321.8 119.5 48.5 19.6 4.6 0
705.9 712.8 722.3 736.3 755 776.9 805.1 837.5 877.5 927.5
993 1071.6 1158.4 1258.2 1352.8 1436.3 1500.2 1545 1572.9 1591.2
1607.6 1614.4 1596.8 1560.8 1497.6 1373.1 1165.6 880.7 574.3 328.7
177.5 101.2 63.8 40.6 22.6 5.6 0
705.9 715.1 729.8 749.1 773 801.8 838.5 887.9 950.8 1030
1117.4 1200.9 1273.9 1326.7 1355.5 1362.7 1351.2 1321.7 1271.7 1196
1095.8 971.4 818.5 647.9 492.4 377.2 297 236.4 188.6 152.6
120.2 93.6 71.4 47.5 25.9 5.9 0
705.9 718 738.6 763.2 791.7 827.7 876.5 942.3 1023.1 1107.6
1180.3 1232.7 1256.6 1252.3 1223.8 1174.1 1100.4 997.9 882 763.8
663.3 585.1 519.3 451.8 382.1 320.9 270.4 228.9 191.9 159.4
131 105.4 80.5 52.1 31.1 9.5 0
705.9 721.3 746.8 776.6 812.3 856.2 916.1 994.3 1078.5 1145.9
1184.9 1192.4 1173.8 1134.1 1075.9 990.4 886.6 779.6 688.9 625
585.1 551.7 508.8 458.7 396.2 347.7 307.8 267.2 231.5 200.7
171.6 140.1 109.4 78.3 48.1 16.7 0
705.9 725.9 756.3 790.4 830 879.1 945.2 1028.4 1106 1149.9
1154.8 1127.6 1084.7 1031.3 960.9 873.5 777.9 694.1 644.7 613.2
569.4 526.1 470.2 421 408.3 380.8 343.5 306.5 271.4 236.7
202.3 170.9 136.9 103.5 68.1 24.6 0
705.9 728.8 763.2 802.1 847 900 968.5 1045.4 1110.6 1130.2
1107 1059.8 1009.1 952.1 884 803.5 721.9 669.2 650.6 614.5
564.8 497.3 435.5 425 407.9 380.4 346.1 310.1 275 241
207.2 176.5 142.4 110.7 71.7 30.1 0
705.9 731.8 768.8 811.6 860.4 916.7 987.1 1064.7 1111.9 1102.7
1054.9 997 945.9 896.4 835.5 763.5 699.3 680 658.7 612.9
542.2 455.1 430.9 416.8 405.7 378.5 346.4 312.7 277.3 242.3
209.5 170.3 129.3 96.3 59.3 23.9 0
705.9 733.7 770.4 815.2 866 924.3 996.3 1073.6 1112.9 1089.9
1031 971.7 919.4 868.6 813.3 753.4 701.6 689.2 659.7 606
519.9 448.2 425 407.6 398.1 374.2 346.1 313.3 279.9 247.2
215.4 173.5 128.7 95.9 47.8 20.3 0
705.9 732.4 771 815.6 866.3 924.3 995.6 1073.2 1115.5 1093.5
1034.6 974.7 922.3 872.2 818.2 760.6 709.5 697.7 666.3 611.3
522.9 450.5 426 406 395.5 372.6 346.1 314 281.2 249.2
216.1 170.9 127.4 91.3 47.1 18.7 0
